A 6A 2-11XL06
.200" XL Pitch, 11 Teeth, 6" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $37.40 | 4 wks |
10 - 24 | $29.41 | 4 wks |
25 - 49 | $25.78 | 5 wks |
50 - 99 | $22.24 | 5 wks |
100+ | Request for Quote |
$37.40
Availability: 6 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 6 Inch |
No. Of Grooves | 11 |
Outside Diameter (O.D.) | 0.68 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 0.7 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.88 Inch |
Substitute Part | A 6A 2M11XL15 |