A 6A 2-08XL06
.200" XL Pitch, 8 Teeth, 6" Usable Length, Aluminum Pulley Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $29.51 | 4 wks |
10 - 24 | $23.15 | 4 wks |
25 - 49 | $20.23 | 5 wks |
50 - 99 | $17.45 | 5 wks |
100+ | Request for Quote |
$29.51
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Aluminum Alloy |
---|---|
Min. Usable Length (L) | 6 Inch |
No. Of Grooves | 8 |
Outside Diameter (O.D.) | 0.489 Inch |
Pitch | .200" (XL) |
Pitch Diameter | 0.509 Inch |
Shank Diameter (C) | 0.5 |
Shank Length | 0.88 Inch |
Substitute Part | A 6A 2M08XL15 |