A 5Z28M3212

Flexible Spline Coupling, 48mm Overall length and 12 mm Bores
Qty Range Price/Unit Ships Within
1 - 4 $23.61 4 wks
5 - 24 $21.62 4 wks
25 - 49 $20.32 4 wks
50+ $19.05 4 wks
$23.61

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bores Size (d) 12 mm
Hub Material Sintered Metal
Hub Length (S) 14 mm
Max Speed (rpm) 12000 rpm
Max.torque (N.m) 3 N.m
Outside Dia. 32 mm
Overall Length (L) 48 mm
Parallel Offset 0.2 mm
Spline Material Polyurethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team