A 5Z28M3208
Flexible Spline Coupling, 48mm Overall length and 8 mm Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $27.15 | 4 wks |
5 - 24 | $24.86 | 4 wks |
25 - 49 | $23.37 | 4 wks |
50+ | $21.91 | 4 wks |
$27.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bores Size (d) | 8 mm |
Hub Material | Sintered Metal |
Hub Length (S) | 14 mm |
Max Speed (rpm) | 12000 rpm |
Max.torque (N.m) | 3 N.m |
Outside Dia. | 32 mm |
Overall Length (L) | 48 mm |
Parallel Offset | 0.2 mm |
Spline Material | Polyurethane |