A 5Z28M2506

Flexible Spline Coupling, 41mm Overall length and 6 mm Bores
Qty Range Price/Unit Ships Within
1 - 4 $20.64 4 wks
5 - 24 $18.91 4 wks
25 - 49 $17.77 4 wks
50+ $16.66 4 wks
$20.64

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bores Size (d) 6 mm
Hub Material Zinc Alloy Die Cast
Hub Length (S) 12 mm
Max Speed (rpm) 15000 rpm
Max.torque (N.m) 1.5 N.m
Outside Dia. 25 mm
Overall Length (L) 41 mm
Parallel Offset 0.2 mm
Spline Material Polyurethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team