A 5Z28M2008

Flexible Spline Coupling, 34mm Overall length and 8 mm Bores
Qty Range Price/Unit Ships Within
1 - 4 $18.50 4 wks
5 - 24 $16.94 4 wks
25 - 49 $15.92 4 wks
50+ $14.93 4 wks
$18.50

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Degree
Bores Size (d) 8 mm
Hub Material Zinc Alloy Die Cast
Hub Length (S) 10 mm
Max Speed (rpm) 19000 rpm
Max.torque (N.m) 1 N.m
Outside Dia. 20 mm
Overall Length (L) 34 mm
Parallel Offset 0.2 mm
Spline Material Polyurethane

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team