A 5Z28M2006
Flexible Spline Coupling, 34mm Overall length and 6 mm Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $21.27 | 4 wks |
5 - 24 | $19.48 | 4 wks |
25 - 49 | $18.31 | 4 wks |
50+ | $17.17 | 4 wks |
$21.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bores Size (d) | 6 mm |
Hub Material | Zinc Alloy Die Cast |
Hub Length (S) | 10 mm |
Max Speed (rpm) | 19000 rpm |
Max.torque (N.m) | 1 N.m |
Outside Dia. | 20 mm |
Overall Length (L) | 34 mm |
Parallel Offset | 0.2 mm |
Spline Material | Polyurethane |