A 5Z28M1605
Flexible Spline Coupling, 27mm Overall length and 5 mm Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $19.38 | 4 wks |
5 - 24 | $17.74 | 4 wks |
25 - 49 | $16.69 | 4 wks |
50+ | $15.64 | 4 wks |
$19.38
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Degree |
---|---|
Bores Size (d) | 5 mm |
Hub Material | Zinc Alloy Die Cast |
Hub Length (S) | 8 mm |
Max Speed (rpm) | 24000 rpm |
Max.torque (N.m) | 0.5 N.m |
Outside Dia. | 16 mm |
Overall Length (L) | 27 mm |
Parallel Offset | 0.2 mm |
Spline Material | Polyurethane |