A 5Z28-3212
Flexible Spline Coupling,1.8906" Overall length and 0.375" Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $18.89 | 8 wks |
5 - 24 | $17.29 | 8 wks |
25 - 49 | $15.52 | 8 wks |
50+ | $14.13 | 8 wks |
$18.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Deg. |
---|---|
Bores Size | 0.375 Inch |
Hub Material | Sintered Metal |
Hub Length | 0.828125 Inch |
Max Speed (rpm) | 12000 rpm |
Max. Torque (in-lb) | 26.6 in-lb |
Outside Diameter | 1.25 Inch |
Overall Length | 1.8906 Inch |
Parallel Offset | 0.007 Inch |
Spline Material | Hydrel |