A 5Z28-2512

Flexible Spline Coupling,1.609" Overall length and 0.375" Bores
Qty Range Price/Unit Ships Within
1 - 4 $16.51 4 wks
5 - 24 $15.12 4 wks
25 - 49 $13.57 4 wks
50+ $12.36 4 wks
$16.51

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 2 Deg.
Bores Size 0.375 Inch
Hub Material Zinc Alloy Die Cast
Hub Length 0.703125 Inch
Max Speed (rpm) 15000 rpm
Max. Torque (in-lb) 13.3 in-lb
Outside Diameter 1 Inch
Overall Length 1.609 Inch
Parallel Offset 0.007 Inch
Spline Material Hydrel

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team