A 5Z28-2508
Flexible Spline Coupling,1.609" Overall length and 0.25" Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $16.51 | 4 wks |
5 - 24 | $15.12 | 4 wks |
25 - 49 | $13.57 | 4 wks |
50+ | $12.36 | 4 wks |
$16.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Deg. |
---|---|
Bores Size | 0.25 Inch |
Hub Material | Zinc Alloy Die Cast |
Hub Length | 0.703125 Inch |
Max Speed (rpm) | 15000 rpm |
Max. Torque (in-lb) | 13.3 in-lb |
Outside Diameter | 1 Inch |
Overall Length | 1.609 Inch |
Parallel Offset | 0.007 Inch |
Spline Material | Hydrel |