A 5Z28-2012
Flexible Spline Coupling,1.34375" Overall length and 0.375" Bores
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $14.80 | 8 wks |
5 - 24 | $13.55 | 8 wks |
25 - 49 | $12.16 | 8 wks |
50+ | $11.08 | 8 wks |
$14.80
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 2 Deg. |
---|---|
Bores Size | 0.375 Inch |
Hub Material | Zinc Alloy Die Cast |
Hub Length | 0.59375 Inch |
Max Speed (rpm) | 19000 rpm |
Max. Torque (in-lb) | 8.8 in-lb |
Outside Diameter | 0.78125 Inch |
Overall Length | 1.34375 Inch |
Parallel Offset | 0.007 Inch |
Spline Material | Hydrel |