A 5Z27M301092
10mm Bore, 30mm Overall Length Spider Type Flexible Coupling with Black Color Spider
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $39.84 | 4 wks |
5 - 24 | $37.15 | 4 wks |
25 - 49 | $33.56 | 4 wks |
50 - 99 | $31.65 | 4 wks |
100+ | Request for Quote |
$39.84
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Axial Play | 1 mm |
Bore Size (B) | 10 mm |
Color Of Spider | Black |
Hub Configuration | Split Hub |
Material (Hub / Spider) | Aluminum / NBR Rubber |
Outside Dia. (O.D.) | 30 mm |
Overall Length (L) | 40 mm |
Parallel Offset | 0.15 mm |
Rated Torque (N•m) | 7.5 N.m |