A 5Z27M300886
8mm Bore, 30mm Overall Length Spider Type Flexible Coupling with Tan Color Spider
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $34.31 | 4 wks |
5 - 24 | $31.93 | 4 wks |
25 - 49 | $28.7 | 4 wks |
50 - 99 | $27.04 | 4 wks |
100+ | Request for Quote |
$34.31
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Axial Play | 1 mm |
Bore Size (B) | 8 mm |
Color Of Spider | Tan |
Hub Configuration | Split Hub |
Material (Hub / Spider) | Aluminum / NBR Rubber |
Outside Dia. (O.D.) | 30 mm |
Overall Length (L) | 40 mm |
Parallel Offset | 0.21 mm |
Rated Torque (N•m) | 5.5 N.m |