A 5Z27M200586
5mm Bore, 30mm Overall Length Spider Type Flexible Coupling with Tan Color Spider
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $24.92 | 8 wks |
5 - 24 | $22.96 | 8 wks |
25 - 49 | $20.45 | 8 wks |
50 - 99 | $19.24 | 8 wks |
100+ | Request for Quote |
$24.92
Availability: 22 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Axial Play | 0.8 mm |
Bore Size (B) | 5 mm |
Color Of Spider | Tan |
Hub Configuration | Split Hub |
Material (Hub / Spider) | Aluminum / NBR Rubber |
Outside Dia. (O.D.) | 20 mm |
Overall Length (L) | 30 mm |
Parallel Offset | 0.18 mm |
Rated Torque (N•m) | 2.2 N.m |