A 5Z27-401298
Spider Type Flexible Coupling, 0.375" Bore, 2 23/64" Overall Length With Aluminum Hubs & NBR Rubber Spider
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $44.87 | 8 wks |
5 - 24 | $41.93 | 8 wks |
25 - 49 | $37.95 | 8 wks |
50 - 99 | $35.83 | 8 wks |
100+ | Request for Quote |
$44.87
Availability: 5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 1 Degree |
---|---|
Axial Play | 0.05 Inch |
Bore Size (B) | 0.375 Inch |
Material (Hub / Spider) | Aluminum / NBR Rubber |
Outside Dia. (O.D.) | 1.578125 Inch |
Overall Length (L) | 2.359375 Inch |
Parallel Misalign | 0.002 |
Rated Torque (lb.in.) | 150 lb-in |
Spider Color | Rust |