A 5Z27-401292

Spider Type Flexible Coupling, 0.375" Bore, 2 23/64" Overall Length With Aluminum Hubs & NBR Rubber Spider
Qty Range Price/Unit Ships Within
1 - 4 $44.87 4 wks
5 - 24 $41.93 4 wks
25 - 49 $37.95 4 wks
50 - 99 $35.83 4 wks
100+ Request for Quote
$44.87

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Axial Play 0.05 Inch
Bore Size (B) 0.375 Inch
Material (Hub / Spider) Aluminum / NBR Rubber
Outside Dia. (O.D.) 1.578125 Inch
Overall Length (L) 2.359375 Inch
Parallel Misalign 0.004
Rated Torque (lb.in.) 88 lb-in
Spider Color Black

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team