A 5Z27-300898

Spider Type Flexible Coupling, 0.25" Bore, 1 37/64" Overall Length With Aluminum Hubs & NBR Rubber Spider
Qty Range Price/Unit Ships Within
1 - 4 $36.77 4 wks
5 - 24 $34.26 4 wks
25 - 49 $30.86 4 wks
50 - 99 $29.1 4 wks
100+ Request for Quote
$36.77

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Axial Play 0.04 Inch
Bore Size (B) 0.25 Inch
Material (Hub / Spider) Aluminum / NBR Rubber
Outside Dia. (O.D.) 1.1875 Inch
Overall Length (L) 1.578125 Inch
Parallel Misalign 0.004
Rated Torque (lb.in.) 110 lb-in
Spider Color Rust

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team