A 5Z27-200892

Spider Type Flexible Coupling, 0.25" Bore, 1 3/16" Overall Length With Aluminum Hubs & NBR Rubber Spider
Qty Range Price/Unit Ships Within
1 - 4 $24.92 4 wks
5 - 24 $22.96 4 wks
25 - 49 $20.45 4 wks
50 - 99 $19.24 4 wks
100+ Request for Quote
$24.92

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 1 Degree
Axial Play 0.03 Inch
Bore Size (B) 0.25 Inch
Material (Hub / Spider) Aluminum / NBR Rubber
Outside Dia. (O.D.) 0.78125 Inch
Overall Length (L) 1.1875 Inch
Parallel Misalign 0.005
Rated Torque (lb.in.) 26 lb-in
Spider Color Black

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team