A 5Z23M2508

Purchase A 5Z23M2508.
Qty Range Price/Unit Ships Within
1 - 4 $43.69 4 wks
5 - 24 $39.39 4 wks
25 - 99 $38.31 4 wks
100 - 249 $35.21 4 wks
250+ Request for Quote
$43.69

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 7 Degree
Bore Of Side 1 8 mm
Bore Of Side 2 8 mm
Hub Part# A 5T23M2508 ( Side 1)
Hub Part# A 5T23M2508 ( Side 2)
Max. H.p @ 1750 (rpm) 0.5
Outside Dia. 27.4 mm
Overall Length 39.7 mm
Parallel Offset 0.35 mm
Sleeve Part# A 5R23M25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team