A 5Z23-3212

Coupling A 5Z23-3212 Consist of two hubs( A 5T23-3212 ) and a Sleeve( A 5R23-32 )
Qty Range Price/Unit Ships Within
1 - 4 $43.69 4 wks
5 - 24 $39.39 4 wks
25 - 99 $38.31 4 wks
100 - 249 $35.21 4 wks
250+ Request for Quote
$43.69

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 7 Degree
Bore (Side 1) 0.375 Inch
Bore (Side 2) 0.375 Inch
Hub Part# A 5T23-3212 Side 1
Hub Part# A 5T23-3212 Side 2
Max. Torque @ 1750 (rpm) (lb-in) 18 lb-in
Outside Diameter 1.078125 Inch
Overall Length 1.5625 Inch
Parallel Offset 0.015 Inch
Sleeve Part# A 5R23-32

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team