A 5Z21M1306

Purchase A 5Z21M1306.
Qty Range Price/Unit Ships Within
1 - 4 $12.99 4 wks
5 - 24 $11.29 4 wks
25 - 99 $10.22 4 wks
100 - 249 $9.01 4 wks
250+ Request for Quote
$12.99

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 3 Degree
Bore Of Side 1 6 mm
Bore Of Side 2 6 mm
Hub Part# A 5T21M1306 ( Side 1)
Hub Part# A 5T21M1306 ( Side 2)
Max. H.p @ 1750 (rpm) 0.05
Outside Dia. 14.7 mm
Overall Length 23.5 mm
Parallel Offset 0.12 mm
Sleeve Part# A 5R21M13

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team