A 5Z21M1305
Material: Polyethylene Sleeve, Acetal Insert, Anodized Aluminum Alloy Hubs. 14.7" Diameter. 23.8" Length.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $12.99 | 8 wks |
5 - 24 | $11.29 | 8 wks |
25 - 99 | $10.22 | 8 wks |
100 - 249 | $9.01 | 8 wks |
250+ | Request for Quote |
$12.99
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 3 Degree |
---|---|
Bore Of Side 1 | 5 mm |
Bore Of Side 2 | 5 mm |
Hub Part# | A 5T21M1305 ( Side 1) |
Hub Part# | A 5T21M1305 ( Side 2) |
Max. H.p @ 1750 (rpm) | 0.05 |
Outside Dia. | 14.7 mm |
Overall Length | 23.5 mm |
Parallel Offset | 0.12 mm |
Sleeve Part# | A 5R21M13 |