A 5Z21-1606

Coupling A 5Z21-1606 Consist of two hubs( A 5T21-1606 ) and a Sleeve( A 5R21-16 )
Qty Range Price/Unit Ships Within
1 - 4 $12.99 4 wks
5 - 24 $11.29 4 wks
25 - 99 $10.22 4 wks
100 - 249 $9.01 4 wks
250+ Request for Quote
$12.99

Availability: 6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 3 Degree
Bore (Side 1) 0.1875 Inch
Bore (Side 2) 0.1875 Inch
Hub Part# A 5T21-1606 Side 1
Hub Part# A 5T21-1606 Side 2
Max. Torque @ 1750 (rpm) (lb-in) 3 lb-in
Outside Diameter 0.578125 Inch
Overall Length 0.9375 Inch
Parallel Offset 0.005 Inch
Sleeve Part# A 5R21-16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team