A 5Z15M333310
Purchase With A 5Z15M333310
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $83.40 | 4 wks |
5 - 24 | $75.82 | 4 wks |
25 - 99 | $70.68 | 4 wks |
100 - 249 | $60.59 | 6 wks |
250+ | Request for Quote |
$83.40
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 13 mm |
Bores (side 1 / side 2) | 10 / 10 |
Disk Part# | A 5P15M3333 |
Hub Part# (Side 2) | A 5A15M333310 |
Hub Part# (Side1) | A 5A15M333310 |
Max.torque (N.m) | 9.04 N.m |
O. D. / Hub Configuration | 33.3 / Split Hub |
Overall Length | 48 mm |
Parrallel Offset | 0.2 mm |
Substitute Part | A 5A15M333310 |