A 5Z15M332508
Purchase With A 5Z15M332508
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $63.84 | 4 wks |
| 5 - 24 | $58.03 | 4 wks |
| 25 - 99 | $54.11 | 4 wks |
| 100 - 249 | $46.49 | 6 wks |
| 250+ | Request for Quote |
$63.84
Availability: 107 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 8.6 mm |
| Bores (side 1 / side 2) | 8 / 8 |
| Disk Part# | A 5P15M3325 |
| Hub Part# (Side 2) | A 5A15M332508 |
| Hub Part# (Side1) | A 5A15M332508 |
| Max.torque (N.m) | 3.95 N.m |
| O. D. / Hub Configuration | 25.4 / Split Hub |
| Overall Length | 28.4 mm |
| Parrallel Offset | 0.2 mm |
| Substitute Part | A 5A15M332508 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities