A 5Z15M331506
Purchase With A 5Z15M331506
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $32.80 | 4 wks |
| 5 - 24 | $29.82 | 4 wks |
| 25 - 99 | $27.8 | 4 wks |
| 100 - 249 | $24.55 | 6 wks |
| 250+ | Request for Quote |
$32.80
Availability: 2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 8.1 mm |
| Bores (side 1 / side 2) | 6 / 6 |
| Disk Part# | A 5P15M3315 |
| Hub Part# (Side 2) | A 5A15M331506 |
| Hub Part# (Side1) | A 5A15M331506 |
| Max.torque (N.m) | 0.75 N.m |
| O. D. / Hub Configuration | 15 / Split Hub |
| Overall Length | 25.9 mm |
| Parrallel Offset | 0.1 mm |
| Substitute Part | A 5A15M331506 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities