A 5Z15M331503
Purchase With A 5Z15M331503
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $31.24 | 4 wks |
5 - 24 | $28.4 | 4 wks |
25 - 99 | $26.48 | 4 wks |
100 - 249 | $23.38 | 6 wks |
250+ | Request for Quote |
$31.24
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 8.1 mm |
Bores (side 1 / side 2) | 3 / 3 |
Disk Part# | A 5P15M3315 |
Hub Part# (Side 2) | A 5A15M331503 |
Hub Part# (Side1) | A 5A15M331503 |
Max.torque (N.m) | 0.75 N.m |
O. D. / Hub Configuration | 15 / Split Hub |
Overall Length | 25.9 mm |
Parrallel Offset | 0.1 mm |
Substitute Part | A 5A15M331503 |