A 5Z15M004112
Purchase With A 5Z15M004112
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $66.40 | 6 wks |
5 - 24 | $62.9 | 6 wks |
25 - 99 | $59.41 | 6 wks |
100 - 249 | $57.31 | 6 wks |
250+ | Request for Quote |
$66.40
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 16.7 mm |
Bores (side 1 / side 2) | 12 / 12 |
Disk Part# | A 5P15M0041 |
Hub Part# (Side 2) | A 5A15M004112 |
Hub Part# (Side1) | A 5A15M004112 |
Max.torque (N.m) | 16.94 N.m |
O. D. / Hub Configuration | 41.1 / Set Screw Hub |
Overall Length | 50.8 mm |
Parrallel Offset | 0.2 mm |
Substitute Part | A 5A15M004112 |