A 5Z15M003310
Purchase With A 5Z15M003310
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $62.43 | 9 wks |
| 5 - 24 | $59.15 | 9 wks |
| 25 - 99 | $55.86 | 9 wks |
| 100 - 249 | $53.89 | 9 wks |
| 250+ | Request for Quote |
$62.43
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 13 mm |
| Bores (side 1 / side 2) | 10 / 10 |
| Disk Part# | A 5P15M0033 |
| Hub Part# (Side 2) | A 5A15M003310 |
| Hub Part# (Side1) | A 5A15M003310 |
| Max.torque (N.m) | 9.04 N.m |
| O. D. / Hub Configuration | 33.3 / Set Screw Hub |
| Overall Length | 48 mm |
| Parrallel Offset | 0.2 mm |
| Substitute Part | A 5A15M003310 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities