A 5Z15M002510
Purchase With A 5Z15M002510
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $39.66 | 6 wks |
5 - 24 | $37.58 | 6 wks |
25 - 99 | $35.49 | 6 wks |
100 - 249 | $34.24 | 6 wks |
250+ | Request for Quote |
$39.66
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 8.6 mm |
Bores (side 1 / side 2) | 10 / 10 |
Disk Part# | A 5P15M0025 |
Hub Part# (Side 2) | A 5A15M002510 |
Hub Part# (Side1) | A 5A15M002510 |
Max.torque (N.m) | 3.95 N.m |
O. D. / Hub Configuration | 25.4 / Set Screw Hub |
Overall Length | 28.4 mm |
Parrallel Offset | 0.2 mm |
Substitute Part | A 5A15M002510 |