A 5Z15M001908
Purchase With A 5Z15M001908
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $29.76 | 9 wks |
| 5 - 24 | $28.19 | 9 wks |
| 25 - 99 | $26.63 | 9 wks |
| 100 - 249 | $25.68 | 9 wks |
| 250+ | Request for Quote |
$29.76
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 6.3 mm |
| Bores (side 1 / side 2) | 8 / 8 |
| Disk Part# | A 5P15M0019 |
| Hub Part# (Side 2) | A 5A15M001908 |
| Hub Part# (Side1) | A 5A15M001908 |
| Max.torque (N.m) | 1.69 N.m |
| O. D. / Hub Configuration | 19.1 / Set Screw Hub |
| Overall Length | 22 mm |
| Parrallel Offset | 0.2 mm |
| Substitute Part | A 5A15M001908 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities