A 5Z15M000602
Purchase With A 5Z15M000602
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $27.21 | 6 wks |
5 - 24 | $25.78 | 6 wks |
25 - 99 | $24.34 | 6 wks |
100 - 249 | $23.49 | 6 wks |
250+ | Request for Quote |
$27.21
Availability: 13 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 3.8 mm |
Bores (side 1 / side 2) | 2 / 2 |
Disk Part# | A 5P15M0006 |
Hub Part# (Side 2) | A 5B15M000602 |
Hub Part# (Side1) | A 5B15M000602 |
Max.torque (N.m) | 0.06 N.m |
O. D. / Hub Configuration | 6.4 / Set Screw Hub |
Overall Length | 12.7 mm |
Parrallel Offset | 0.08 mm |
Substitute Part | A 5B15M000602 |