A 5Z15-333312
0.375" Bore, 1.31" Outside Diameter, 1.89" Overall Length, Clamp Hub Oldham Coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $87.57 | 4 wks |
| 5 - 24 | $79.61 | 4 wks |
| 25 - 99 | $74.21 | 4 wks |
| 100 - 249 | $63.62 | 6 wks |
| 250+ | Request for Quote |
$87.57
Availability: 24 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 0.51 Inch |
| Bore Size | 0.375 Inch |
| Disk Material | Acetal |
| Hub Configuration | Clamp Hub |
| Hub Material | Aluminum-Clear Anodized |
| Max. Torque (in-lb) | 80 in-lb |
| Outside Dia. (O.D.) | 1.31 Inch |
| Overall Length (L) | 1.89 Inch |
| Parrallel Offset | 0.008 Inch |
| Substitute Part | A 5A15-333312 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities