A 5Z15-332510
0.3125" Bore, 1" Outside Diameter, 1.12" Overall Length, Clamp Hub Oldham Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $60.80 | 4 wks |
5 - 24 | $55.27 | 4 wks |
25 - 99 | $51.53 | 4 wks |
100 - 249 | $44.28 | 6 wks |
250+ | Request for Quote |
$60.80
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 0.34 Inch |
Bore Size | 0.3125 Inch |
Disk Material | Acetal |
Hub Configuration | Clamp Hub |
Hub Material | Aluminum-Clear Anodized |
Max. Torque (in-lb) | 80 in-lb |
Outside Dia. (O.D.) | 1 Inch |
Overall Length (L) | 1.12 Inch |
Parrallel Offset | 0.008 Inch |
Substitute Part | A 5A15-332510 |