A 5Z15-331504

0.125" Bore, 0.59" Outside Diameter, 1.02" Overall Length, Clamp Hub Oldham Coupling
Qty Range Price/Unit Ships Within
1 - 4 $31.24 4 wks
5 - 24 $28.4 4 wks
25 - 99 $26.48 4 wks
100 - 249 $23.38 6 wks
250+ Request for Quote
$31.24

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Depth 0.32 Inch
Bore Size 0.125 Inch
Disk Material Acetal
Hub Configuration Clamp Hub
Hub Material Aluminum-Clear Anodized
Max. Torque (in-lb) 80 in-lb
Outside Dia. (O.D.) 0.59 Inch
Overall Length (L) 1.02 Inch
Parrallel Offset 0.004 Inch
Substitute Part A 5A15-331504

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team