A 5Z15-004120

0.625" Bore, 1.62" Outside Diameter, 2" Overall Length, Set Screw Hub Oldham Coupling
Qty Range Price/Unit Ships Within
1 - 4 $66.40 6 wks
5 - 24 $62.9 6 wks
25 - 99 $59.41 6 wks
100 - 249 $57.31 6 wks
250+ Request for Quote
$66.40

Availability: 7 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Depth 0.66 Inch
Bore Size 0.625 Inch
Disk Material Acetal
Hub Configuration Set Screw Hub
Hub Material Aluminum-Clear Anodized
Max. Torque (in-lb) 150 in-lb
Outside Dia. (O.D.) 1.62 Inch
Overall Length (L) 2 Inch
Parrallel Offset 0.01 Inch
Substitute Part A 5A15-004120

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team