A 5Z15-004116
0.5" Bore, 1.62" Outside Diameter, 2" Overall Length, Set Screw Hub Oldham Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $66.40 | 6 wks |
5 - 24 | $62.9 | 6 wks |
25 - 99 | $59.41 | 6 wks |
100 - 249 | $57.31 | 6 wks |
250+ | Request for Quote |
$66.40
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 0.66 Inch |
Bore Size | 0.5 Inch |
Disk Material | Acetal |
Hub Configuration | Set Screw Hub |
Hub Material | Aluminum-Clear Anodized |
Max. Torque (in-lb) | 150 in-lb |
Outside Dia. (O.D.) | 1.62 Inch |
Overall Length (L) | 2 Inch |
Parrallel Offset | 0.01 Inch |
Substitute Part | A 5A15-004116 |