A 5Z15-002512
0.375" Bore, 1" Outside Diameter, 1.12" Overall Length, Set Screw Hub Oldham Coupling
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $41.64 | 9 wks |
| 5 - 24 | $39.46 | 9 wks |
| 25 - 99 | $37.26 | 9 wks |
| 100 - 249 | $35.95 | 9 wks |
| 250+ | Request for Quote |
$41.64
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Angular Offset (°) | 0.5 Degree |
|---|---|
| Bore Depth | 0.34 Inch |
| Bore Size | 0.375 Inch |
| Disk Material | Acetal |
| Hub Configuration | Set Screw Hub |
| Hub Material | Aluminum-Clear Anodized |
| Max. Torque (in-lb) | 35 in-lb |
| Outside Dia. (O.D.) | 1 Inch |
| Overall Length (L) | 1.12 Inch |
| Parrallel Offset | 0.008 Inch |
| Substitute Part | A 5A15-002512 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities