A 5Z15-002510

0.3125" Bore, 1" Outside Diameter, 1.12" Overall Length, Set Screw Hub Oldham Coupling
Qty Range Price/Unit Ships Within
1 - 4 $39.66 6 wks
5 - 24 $37.58 6 wks
25 - 99 $35.49 6 wks
100 - 249 $34.24 6 wks
250+ Request for Quote
$39.66

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Depth 0.34 Inch
Bore Size 0.3125 Inch
Disk Material Acetal
Hub Configuration Set Screw Hub
Hub Material Aluminum-Clear Anodized
Max. Torque (in-lb) 35 in-lb
Outside Dia. (O.D.) 1 Inch
Overall Length (L) 1.12 Inch
Parrallel Offset 0.008 Inch
Substitute Part A 5A15-002510

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team