A 5Z15-001908

0.25" Bore, 0.75" Outside Diameter, 0.87" Overall Length, Set Screw Hub Oldham Coupling
Qty Range Price/Unit Ships Within
1 - 4 $28.34 6 wks
5 - 24 $26.85 6 wks
25 - 99 $25.36 6 wks
100 - 249 $24.46 6 wks
250+ Request for Quote
$28.34

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Offset (°) 0.5 Degree
Bore Depth 0.25 Inch
Bore Size 0.25 Inch
Disk Material Acetal
Hub Configuration Set Screw Hub
Hub Material Aluminum-Clear Anodized
Max. Torque (in-lb) 15 in-lb
Outside Dia. (O.D.) 0.75 Inch
Overall Length (L) 0.87 Inch
Parrallel Offset 0.008 Inch
Substitute Part A 5A15-001908

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team