A 5Z15-001506
0.1875" Bore, 0.59" Outside Diameter, 1.02" Overall Length, Set Screw Hub Oldham Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $26.08 | 6 wks |
5 - 24 | $24.71 | 6 wks |
25 - 99 | $23.33 | 6 wks |
100 - 249 | $22.51 | 6 wks |
250+ | Request for Quote |
$26.08
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 0.32 Inch |
Bore Size | 0.1875 Inch |
Disk Material | Acetal |
Hub Configuration | Set Screw Hub |
Hub Material | Aluminum-Clear Anodized |
Max. Torque (in-lb) | 6.6 in-lb |
Outside Dia. (O.D.) | 0.59 Inch |
Overall Length (L) | 1.02 Inch |
Parrallel Offset | 0.004 Inch |
Substitute Part | A 5A15-001506 |