A 5Z15-001306
0.1875" Bore, 0.5" Outside Diameter, 0.63" Overall Length, Set Screw Hub Oldham Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $26.08 | 6 wks |
5 - 24 | $24.71 | 6 wks |
25 - 99 | $23.33 | 6 wks |
100 - 249 | $22.51 | 6 wks |
250+ | Request for Quote |
$26.08
Availability: 65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 0.5 Degree |
---|---|
Bore Depth | 0.17 Inch |
Bore Size | 0.1875 Inch |
Disk Material | Acetal |
Hub Configuration | Set Screw Hub |
Hub Material | Brass-Chromate Finish |
Max. Torque (in-lb) | 4.4 in-lb |
Outside Dia. (O.D.) | 0.5 Inch |
Overall Length (L) | 0.63 Inch |
Parrallel Offset | 0.004 Inch |
Substitute Part | A 5B15-001306 |