A 5Z 8MSE406

106.1mm Length When Closed and 125.1mm When Open, Molded Slide Telescoping Universal Joint
Qty Range Price/Unit Ships Within
1 - 4 $70.41 4 wks
5 - 9 $64.54 4 wks
10 - 24 $59.58 4 wks
25 - 49 $56.33 4 wks
50+ Request for Quote
$70.41

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90
Bore Depth 16
Bore (size / configuration) 6 / With Insert
Length (close/open) 106.1 mm / 125.1 mm
Material (Body / Spider) Acetal / Plated Brass
Mat´l (Slide / Insert) Acetal / Plated Brass
Outside Dia. 12.7
Torque (Closed / Open) 1.6 / 1.1 (N.M)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team