A 5Z 8MSE404
106.1mm Length When Closed and 125.1mm When Open, Molded Slide Telescoping Universal Joint
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $70.41 | 4 wks |
5 - 9 | $64.54 | 4 wks |
10 - 24 | $59.58 | 4 wks |
25 - 49 | $56.33 | 4 wks |
50+ | Request for Quote |
$70.41
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 |
---|---|
Bore Depth | 16 |
Bore (size / configuration) | 4 / With Insert |
Length (close/open) | 106.1 mm / 125.1 mm |
Material (Body / Spider) | Acetal / Plated Brass |
Mat´l (Slide / Insert) | Acetal / Plated Brass |
Outside Dia. | 12.7 |
Torque (Closed / Open) | 1.6 / 1.1 (N.M) |