A 5Z 8-SEB510

Molded slide telescoping universal joint - 8.000" closed & 9.141" when Open.
Qty Range Price/Unit Ships Within
1 - 4 $74.73 4 wks
5 - 9 $68.5 4 wks
10 - 24 $63.23 4 wks
25 - 49 $59.78 4 wks
50+ Request for Quote
$74.73

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90 Degree
Bore Depth 0.86
Bore (size / configuration) 0.3125 / With Insert
Length (close/open) 8.000"/ 9.141"
Material (Body / Spider) Acetal / Plated Brass
Material (Slide / Insert) Acetal / Plated Brass
Outside Dia. 0.625
Torque (Closed / Open) Not Rated

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team