A 5Z 8-SEB204
Molded slide telescoping universal joint - 3.250" closed & 3.969" when Open.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $57.59 | 4 wks |
5 - 9 | $52.79 | 4 wks |
10 - 24 | $48.73 | 4 wks |
25 - 49 | $46.07 | 4 wks |
50+ | Request for Quote |
$57.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 Degree |
---|---|
Bore Depth | 0.39 |
Bore (size / configuration) | 0.1250 / With Insert |
Length (close/open) | 3.250"/ 3.969" |
Material (Body / Spider) | Acetal / Plated Brass |
Material (Slide / Insert) | Acetal / Plated Brass |
Outside Dia. | 0.25 |
Torque (Closed / Open) | Not Rated |