A 5Z 8-SE306

Molded slide telescoping universal joint - 4.406" closed & 5.156" when Open.
Qty Range Price/Unit Ships Within
1 - 4 $61.32 4 wks
5 - 9 $56.21 4 wks
10 - 24 $51.88 4 wks
25 - 49 $49.05 4 wks
50+ Request for Quote
$61.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Angular Displacement (°) 90 Degree
Bore Depth 0.52
Bore (size / configuration) 0.1875 / With Insert
Length (close/open) 4.406"/ 5.156"
Material (Body / Spider) Acetal / Plated Brass
Material (Slide / Insert) Acetal / Plated Brass
Outside Dia. 0.375
Torque (Closed / Open) 8 / 5 (in.lb.)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team