A 5Z 8-SE304
Molded slide telescoping universal joint - 4.406" closed & 5.156" when Open.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $61.32 | 4 wks |
5 - 9 | $56.21 | 4 wks |
10 - 24 | $51.88 | 4 wks |
25 - 49 | $49.05 | 4 wks |
50+ | Request for Quote |
$61.32
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Displacement (°) | 90 Degree |
---|---|
Bore Depth | 0.52 |
Bore (size / configuration) | 0.1250 / With Insert |
Length (close/open) | 4.406"/ 5.156" |
Material (Body / Spider) | Acetal / Plated Brass |
Material (Slide / Insert) | Acetal / Plated Brass |
Outside Dia. | 0.375 |
Torque (Closed / Open) | 8 / 5 (in.lb.) |