A 5Z 7MS31010
10mm Bore, 57.15mm Overall Length, Polyurethane, "K" Type Flexible Coupling
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $28.06 | 11 wks |
5 - 9 | $25.74 | 11 wks |
10 - 24 | $24.44 | 11 wks |
25 - 49 | $22.91 | 11 wks |
50+ | Request for Quote |
$28.06
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Angular Offset (°) | 15 Degree |
---|---|
Bore Size (d) | 10 |
Major Diameter | 31.75 |
Material (Body) | Polyurethane |
Material (Hubs) | Steel, Zinc Plated |
Max Speed (rpm) | 3600 rpm |
Max.torque (N.m) | 3.16 N.m |
Overall Length | 57.15 |
Parallel Offset | 4.75 mm |